BOCK, Electrical component, Temperature sensor
097B06989
Compressors spare parts, INT250 switch part BCM, Legacy BOCK ID: 06989
097B06989
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | INT250 switch part BCM |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06989 |
Characteristic | Value |
|---|---|
| Material Description | INT250 switch part BCM |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
| voltage of component | 24V DC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 87 Gram |
| Net weight | 87 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586846 |