BOCK, Electrical component, Temperature sensor
097B06988
Compressors spare parts, Interface cable f.PC connect., Legacy BOCK ID: 06988
097B06988
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Interface cable f.PC connect. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06988 |
Characteristic | Value |
|---|---|
| Material Description | Interface cable f.PC connect. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 109 Gram |
| Net weight | 109 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586853 |