BOCK, Connector, Screw
097B06976
Compressors spare parts, Countersunk screw M12x45, Legacy BOCK ID: 06976
097B06976
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG8 |
| Contains batteries | No |
| Description | Countersunk screw M12x45 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06976 |
Characteristic | Value |
|---|---|
| Material Description | Countersunk screw M12x45 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| type of component | standard part |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 40 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162586921 |