BOCK, Motor component, Kit
097B06913
Compressors spare parts, Motor prot.MP10,AC 230V ±10%, Legacy BOCK ID: 06913
097B06913
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HGZ7 |
| Contains batteries | No |
| Description | Motor prot.MP10,AC 230V ±10% |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 50/60 Hz |
| In scope of WEEE | No |
| Legacy BOCK ID | 06913 |
Characteristic | Value |
|---|---|
| Material Description | Motor prot.MP10,AC 230V ±10% |
| Power supply | 230V AC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| voltage of component | 230V AC |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 194 Gram |
| Net weight | 194 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587232 |