BOCK, Motor component, Stator
097B06898
Compressors spare parts, Stator 44kW D/S, Legacy BOCK ID: 06898
097B06898
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Stator 44kW D/S |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06898 |
Characteristic | Value |
|---|---|
| Material Description | Stator 44kW D/S |
| Power supply | 230/400V 60Hz |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 60 Kilogram |
| Net weight | 60 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587263 |