BOCK, Electrical component, Terminal board
097B06864
Compressors spare parts, Terminal board, Legacy BOCK ID: 06864
097B06864
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Terminal board |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06864 |
Characteristic | Value |
|---|---|
| Material Description | Terminal board |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Terminal board |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.95 Kilogram |
| Net weight | 1.95 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587393 |