BOCK, Mounting, Miscellaneous
097B06858
Compressors spare parts, Clamp bush f.reinjection valve, Legacy BOCK ID: 06858
097B06858
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Clamp bush f.reinjection valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06858 |
Characteristic | Value |
|---|---|
| Material Description | Clamp bush f.reinjection valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Gram |
| Net weight | 20 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890677 |