BOCK, Bearing component, Bearing bush
097B06835
Compressors spare parts, Legacy BOCK ID: 06835
097B06835
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06835 |
Characteristic | Value |
|---|---|
| Material Description | Bearing bush ø65xø50x48 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 400 Gram |
| Net weight | 400 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255113379 |