BOCK, Connector, Ring
097B06710
Compressors spare parts, Tapered compr.ring pis.75 chr., Legacy BOCK ID: 06710
097B06710
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG66EX-HG7EX-HG8EX-HG88F76HA5HA6HG5HG6HG66HG7HG8HG88HGZ66HGZ7 |
| Contains batteries | No |
| Description | Tapered compr.ring pis.75 chr. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06710 |
| Material Description | Tapered compr.ring pis.75 chr. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587799 |