BOCK, Compression component, Ring
097B06368
Compressors spare parts, Oil scraper ring piston 80, Legacy BOCK ID: 06368
097B06368
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Oil scraper ring piston 80 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06368 |
Characteristic | Value |
|---|---|
| Material Description | Oil scraper ring piston 80 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588598 |