BOCK, Connector, Ring
097B06367
Compressors spare parts, Tapered compr.ring pis.80 chr., Legacy BOCK ID: 06367
097B06367
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Tapered compr.ring pis.80 chr. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06367 |
Characteristic | Value |
|---|---|
| Material Description | Tapered compr.ring pis.80 chr. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Ring |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Gram |
| Net weight | 11 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588604 |