BOCK, Compression component, Pin
097B05562
Compressors spare parts, Threaded pin M8x10/prec., Legacy BOCK ID: 05562
097B05562
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Threaded pin M8x10/prec. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05562 |
Characteristic | Value |
|---|---|
| Material Description | Threaded pin M8x10/prec. |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Compression component |
| Product Type | Pin |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Gram |
| Net weight | 1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590881 |