BOCK, Bearing component, Bearing bush
097B05372
Compressors spare parts, Bearing bush ø28xø25x15, Legacy BOCK ID: 05372
097B05372
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12F2HG12HG12 CO2 |
| Contains batteries | No |
| Description | Bearing bush ø28xø25x15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05372 |
Characteristic | Value |
|---|---|
| Material Description | Bearing bush ø28xø25x15 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing bush |
| type of component | bushing |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.9 Gram |
| Net weight | 13.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890424 |