
Spare part, DSV 2, Gaskets
148F3030
Product Type: Spare part, Used for product: DSV 2, Type designation: Gaskets
148F3030
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Dismounting Kit For DSV2 |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Safety valve spare parts |
| Product line | Industrial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| REACH Candidate List substances | No |
| Type designation | Gaskets |
| Used for product | DSV 2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.032 Kilogram |
| Net weight | 0.031 Kilogram |
| Volume | 0.165 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428203791 |
| Proposition 65 | Cancer and Reproductive Harm |