
Spare part, EVR 6, Service kit a.c.
032F8166
Product Type: Spare part, Used for product: EVR 6, Type designation: Service kit a.c., Repair kit
032F8166
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART KIT(a.c.) EVR 6 NC |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Service kit a.c. |
| Used for product | EVR 6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.043 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.15 Liter |
| EAN/UPC | 5702428251228 |