NRV / NRVH
NRV and NRVH piston type check valves are designed for installation in commercial refrigerating systems and in residential or industrial air conditioning plants. They are used to control the unidirectional flow of refrigerant so as to prevent backflow.
Features and benefits
- Available in both straightway and angleway versions which is easy to connect
- Hermetic tight design for solder versions with low risk of external leakage
- Built-in damping piston that makes the valves suitable for installation in lines where pulsation can occur, e.g. in the discharge line from the compressor
- NRVH type check valve is with stronger spring and it‘s recommended to use for compressors in parallel (i.e. power packs) where higher level of pulsation and vibration are expected
- Low pressure drop during operation
- Oversize connections provide flexibility in use
NRV refrigeration check valves
Product Highlights
- The valves can be used for fluorinated refrigerants as well as CO2
- Straightway and angleway versions are available
- Supplied with flare and solder connections
- Available with oversize connections for easy installation
- NRVH is supplied with spring to Δp = 0.3 bar (4 psi)
- NRVT is designed for a max. working pressure 140 bar / 2031 psig
Cold Rooms
The Danfoss NRV, NRVH and NRVT check valves are optimized for use in liquid, suction and hot gas lines in air conditioning applications to ensure correct flow direction. The NRVH valve is especially designed for systems where compressors are connected in parallel and the NRVT is designed for transcritical CO2 systems. NRV and NRVH are refrigeration check valves used to ensure correct refrigerant flow direction and prevent backflow in liquid, suction, and hot gas lines. In cold room systems, they are relevant as part of the line-component layer, especially where reliable one-way flow and low pressure drop are important. The range is also used more broadly across commercial refrigeration, residential air conditioning, industrial air conditioning, heat pumps, VRF systems, and chillers.