Danfoss logo
Danfoss Ally™ Starter Pack-product-category

Danfoss Ally™ Starter Pack

The Danfoss Ally™ Gateway is a programmable, wireless control system that connects all the Danfoss Ally™ devices to the internet and intelligently controls your heating via a free app downloadable from Google Play and App Store.

The power supply and LAN cable for the internet connection are included.

The total number of units for the one Danfoss Ally™ Gateway must not exceed 199 mains and battery-powered devices.

Features and benefits

  • Controls the daily heating schedule for every room allowing quick and easy adjustments to be made
  • The Pre-Heat function is used to ensure you have the right temperature when you want it. When Pre-Heat function is “On” it means that, it is ramping up to the next scheduled At Home mode
  • The Danfoss Ally™ Gateway software is automatically updated from the internet