Plate, S14/DBPL.08 316L TL 1234 (I)
134Z0698
Connection: DN50, Material: AISI316L, Thickness [mm]: 0.4
134Z0698
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material | AISI316L |
| Material Description | S14/DBPL.08 316L TL 1234R/L H.O (I) |
| Model | S14/DBPL.08 316L TL 1234 (I) |
| Product group | Heat exchangers |
Characteristic | Value |
|---|---|
| Product line | Gasketed Heat Exchangers |
| Product name | Spare part |
| Product Type | Plate |
| Sealing | HANG ON |
| Thickness [mm] | 0.4 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.21 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 1.21 Kilogram |