BOCK, Bearing component, Crankshaft
097B08397
Compressors spare parts, Set-crankshaft 58 stroke, Legacy BOCK ID: 08397
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
097B08397
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F16F16 NH3 |
| Contains batteries | No |
| Description | Set-crankshaft 58 stroke |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 08397 |
| Material Description | Set-crankshaft 58 stroke |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 24cb3728-9f65-41cb-9edf-b1ead50df767 |
| SCIP dossier product name | SET-CRANKSHAFT_1 |
| type of component | crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 19.6 Kilogram |
| Net weight | 19.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162582770 |