Externally operated valves
Pneumatic valves
Pneumatic valve types, also known as air operated angle seat valves or externally operated valves are the optimum valve choice when a standard solenoid valve is not able to do the job.
The pneumatic valve is a real trouble shooter solution for difficult conditions; it allows very large flow rates, it can operate from zero differential pressure and with high media temperatures, it operates at high viscosities and with dirty media, and it operates in EEx areas, merely by placing the pilot valve outside the area. The valve is equipped with a pneumatic actuator supplied by a three-way solenoid valve. The pressure of the pilot medium enters the actuator cylinder and acts on the piston, which allows the seal to open or to close through the stem. The return of the seal into its rest position is usually achieved by a return spring that can be found in the pneumatic actuator.
Application for pneumatic valves
The trouble shooter valve has a countless number of application possibilities:
- Cooling
- Pre-heating
- Sterilizers and autoclaves
- High pressure lubrication
- Steam distribution
- Bottling
- Equipment for textile production
- Equipment for industrial steam pressing
- Mixing of paints, inks and colours
- Equipments for industrial washing and cleaning
- And many more...
Product Highlights
- For all fluids and gases
- Bronze version for water, oil and compressed air
- Stainless steel version for neutral and aggressive liquid and gaseous media
- The valves can be used for rough vacuum
- Operating pressure up to 16 bar / 232 psi, depending on valve type
Product types shown: 1

AV210A - AV210H
AV210 is an externally operated valve for use in demanding industrial applications. The valve can operate at very high medium temperatures and viscosities, and is insensitive to dirt particles in the medium; thus, it is often called a “troubleshooter” valve. The valve is available in bronze and stainless steel.