Danfoss logo
LENO™-product-category

LENO™

Danfoss LENO manual balancing valves are designed to be the most versatile and practical in their category. Where the installation of other valves can be a challenge due to limited space, the LENO MSV valves have a hand wheel that can temporarily be removed for easier installation in narrow spaces.

Leno MSV

Danfoss LENOTM MSV manual balancing valves are designed to be the most versatile and practical in their category. Where the installation of other valves can be a challenge due to limited space, the LENOTM MSV valves have a hand wheel that can temporarily be removed for easier installation in narrow spaces.

To save costs for shut-off valves the LENOTM MSV-BD, MSV-B and MSV-O valves combine both a balancing and shut-off function. For that purpose, the principle design is based on a ball valve, making sure the shut-off offers 100% watertight

closure of the system. Using the shut-off ball valve will not influence the flow settings. Furthermore, the numeric pre-setting indications can be viewed from different angles making commissioning easier.

All three types of LENOTM MSV valves offer built-in measuring nipples for 3 mm needles. In case of the MSV-BD these can, together with the draining, even be rotated over 360° to any preferred position. The MSV-O has a fixed venturi orifice. The MSV-S is a supplementary shut-off valve with built-in draining.

Product Highlights

  • Easy mounting

    With a compact design and a hand wheel easy to remove, you need just a tiny room for installation. Conventional balancing valves need to be mounted in straight pipe to ensure accurate measurement. The LENO™ can be placed anywhere, for example just after an elbow, without influencing its accuracy.
  • Easy mounting

    With a compact design and a hand wheel easy to remove, you need just a tiny room for installation. Conventional balancing valves need to be mounted in straight pipe to ensure accurate measurement. The LENO™ can be placed anywhere, for example just after an elbow, without influencing its accuracy.

  • Easy set point locking

    A simple tap on the top of the hand wheel is enough to lock the setting.

    For more convenience, the LENO™ MSV-BD comes with a green disposable key for unlocking. Simply press the green latch and the valve is unlocked. To make LENO™ tamper-proof a plastic tie-wrap (accessory) can be inserted

  • Easy shut-off function

    When the LENO™ MSV is locked, the valve becomes a ball valve. This feature has several advantages: The valve has zero leakage, opening and closing the valve is much easier. Closing the valve will not influence the flow setting because the setting mechanism and the shut-off mechanism are completely separate. The position (open or closed) is clearly shown by a red indicator.

Tender texts

Software

Danfoss SET 365 software
Our advanced Danfoss SET 365 3D design software will help you to design and calculate HVAC systems with Danfoss products. A 1-year subscription is FREE available for students, designers and other interested professionals.

3D models and drawings

BIM library for MEP designs: Get your 3D BIM objects and start design constant flow HVAC solutions.

Tools and apps


Software tools

Verify flow using Installer App

The Installer App allows you to easily verify the flow in different LENO™ valves. In the Quick tools section, choose the Hydronic balancing tool. Then select the valve and the desired dimension and get the answer immediately.

 

Webinar Proportional balancing

If you want to learn more about commissioning of a HVAC system with Manual Balancing Valves, you should have a look at our on-demand webinar recording ‘Learn how to do proportional balancing and understand the process’. Our experts Jan Skomina and Stanley de Vries will guide you through the process step-by-step.

Need design support?

We offer expert hydronic HVAC design and consultancy services at Danfoss' Design Support Center.

Product types shown: 1