Micro Plate™ Brazed Plate Heat Exchangers
Product types shown: 4

MPHE C118 / D118/ H118
20% reduction in refrigerant charge compared with a traditional BPHE, the ideal solution to help you meet the world`s climate and energy aspirations.
The C118 & H118 are families of Condensers and Evaporators optimized for high-efficiency chillers and heat pumps.
The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used. To meet demands for higher COPs in heat pumps, the evaporator H118(L)-E and the condenser H118(L)-C are designed to work efficiently with close temperature approaches, while a low pressure drop on the brine side reduces the pump power and keeps the overall COP high. H118 can cover a capacity range from 20 – 150kW.
The C118(L)-E and the C118(L)-C are respectively evaporator and condenser designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently achieving higher seasonal efficiency levels, it reduces both energy costs and environmental impact. C118 can cover a capacity range from 40 – 200kW.
The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
MPHE C262L-EZD / C262L-CZD
15% lower weight with highly efficient Z design technology for dual circuits.
The C262L-EZD is a true dual circuit evaporator optimized for high density refrigerants such as R410A, R32, R452B and the R454B for use in high-efficiency chillers with capacities from 200 – 800 kW. It’s available in refrigerant-optimized versions to meet the best performance based on the refrigerant used. Corresponding model for condenser duties is the C262L-CZD.
The Z-pattern channel plate technology enhances performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C262L-EZD reduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C262L-EZD also delivers outstanding performance.
C262L-EZD is designed to deliver high seasonal efficiency and increase comfort in modern commercial buildings while reducing both energy cost and environmental impact.
The low hold-up volume reduces the system refrigerant charge and offers also valuable savings.
MPHE D55
The new Danfoss D55 is an excellent route to increased savings. With a robust and resource-efficient design, the D55 is designed to operate efficiently year after year in a whole range of applications. The innovative D55 channel plate pattern makes it the best heat exchanger on the market,significantly reducing energy consumption and lowering CO2 emissions. The D55 has a capacity of 10-65 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D55 is the natural choice for any application.