Compressor, condenser and ejector control
Product types shown: 3

AK-PC 551
The AK-PC 551 is a versatile pack controller designed for managing 1 or 2 suction groups of compressors and a common condenser. It supports a variety of compressor combinations, including variable speed, Digital scroll, and Stream 4 cylinder compressors. The controller offers numerous energy-saving functions and optimization features, making it highly adaptable to any pack application. It can be fully configured through an LCD display, which can be built-in or remotely connected. The compact size of 8 DIN modules ensures easy integration, and the controller can be connected to a MODBUS communication network. It is available with 24 Vac or 110-230 Vac power supply options.

AK-PC 651A
The AK-PC 651A is an advanced pack controller designed for managing compressors and condensers in refrigeration systems. It offers a comprehensive suite of features to optimize system performance, ensure safety, and enhance energy efficiency. The controller supports both fixed and variable reference modes, making it adaptable to various operational requirements. It is equipped with multiple inputs and outputs, allowing for flexible configuration and precise regulation of system parameters. The AK-PC 651A also includes a web interface for remote monitoring and control, providing users with easy access to system data and settings.

AK-PC 781A
The AK-PC 781A is a comprehensive regulating unit designed for capacity control of compressors and condensers in refrigeration systems. It integrates oil management, heat recovery functions, and CO2 gas pressure control. The controller can provide signals to other controllers about the operating conditions, such as forced closing of expansion valves, alarm signals, and alarm messages.