PU Insulation jacket, PU-FOAM, S47-IG10/16-500
181H1101
Length [mm]: 500
181H1101
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 500.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACK S47 IG150 L500 FEA ASME DP PUR |
Characteristic | Value |
|---|---|
| Model | S47-IG10/16-500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.6 Kilogram |
| Net weight | 15.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.549 Cubic meter |