
Seal kit, APP 46; APP 26; APP 30; APP 21; APP 38; APP 24
180B4632
Seal kit excl. shaft seal (APP 21-46)
180B4632
Product specifications
Characteristic | Value |
|---|---|
| Accessory (EF013236) | TRUE |
| CE mark | No |
| Contains batteries | No |
| Description | Seal kit excl. shaft seal (APP 21-46) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Height (EF000040) | 94 |
| In scope of WEEE | No |
| Material Description | Seal kit excl. shaft seal APP 21-46 |
| Product description | Spare parts for APP pumps |
| Product group | Spare part |
Characteristic | Value |
|---|---|
| Product line | High-Pressure Pumps |
| Product Type | Spare part for APP 21-46 |
| REACH Candidate List substances | No |
| Spare part (EF013237) | TRUE |
| Type designation | Seal kit |
| Type of accessory/spare part (EF000215) | Other |
| UL mark | No |
| Used for product | APP 21APP 24APP 26APP 30APP 38APP 46 |
| Width (EF000008) | 126 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.388 Kilogram |
| Net weight | 0.312 Kilogram |
| Volume | 1.634 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162668979 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |