BOCK, Electrical component, Temperature sensor
097B06947
Compressors spare parts, Temp.sensor cpl.1/8"NPTF, Legacy BOCK ID: 06947
097B06947
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG4 |
| Contains batteries | No |
| Description | Temp.sensor cpl.1/8"NPTF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06947 |
| Material Description | Temp.sensor cpl.1/8"NPTF |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 78 Gram |
| Net weight | 78 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587096 |