BOCK, Connector, Protection plug
097B06158
Compressors spare parts, Protect.plug ø24,2 (d=ø21,2), Legacy BOCK ID: 06158
097B06158
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Protect.plug ø24,2 (d=ø21,2) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06158 |
Characteristic | Value |
|---|---|
| Material Description | Protect.plug ø24,2 (d=ø21,2) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Protection plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.5 Gram |
| Net weight | 2.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589083 |