Valve station, ICF 20-6-5B66
027X2999
Valve station, Product Type: ICF 20-6-5B66, Connection standard: ASME B 16.11, Connection type: Socket weld, Connection size [in]: 3/4 in
027X2999
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.2 |
| Connection size [in] | 3/4 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Material Description | ICF 20-6-5B66, 3/4" SW, W/ICAD600 + CAP |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | ICAD 600 and cap |
| Product description | Control Solution |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Valve station |
| Product Type | ICF 20-6-5B66 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f6a29f33-704f-4e94-9054-608e74f2a435 |
| SCIP dossier product name | ICF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.42 Kilogram |
| Net weight | 13.667 Kilogram |
| Volume | 16 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255035596 |
| Proposition 65 | Cancer and Reproductive Harm |