Danfoss logo
iSave 21 Plus / iSave 40-product-category

iSave 21 Plus / iSave 40

The iSave 21 Plus and iSave 40 are compact systems comprising an isobaric pressure exchanger, a high-pressure booster pump, and an electric motor.

The isobaric pressure exchangers are based on the technology used in the Danfoss APP pumps, and the high-pressure booster pumps are based on the vane pump principle enabling a very light and compact design. The design of iSave 21 Plus and iSave 40 ensures lubrication of the moving parts by the fluid itself.

All parts included in the iSave 21 Plus and iSave 40 are designed to provide long service life with a constant high efficiency and minimum service required.

The vane pumps are fixed displacement pumps in which the flow is proportional to the number of revolutions of the driving shaft – enabling flow control.

The electric motor provides speed control of both the pressure exchanger and the high-pressure booster pump on the same shaft
– preventing overspin/overflushing.

The iSaves need a VFD that allows the motor to apply a constant torque from low speed to maximum speed.

Features and benefits

  • One of the smallest and lightest energy recovery devices on the market
  • Few components
  • High efficiency
  • No need for high-pressure flow meters
  • No expensive high-pressure mechanical seal
  • No risk of over spin/over flushing
  • Easy modular service
  • All parts of the device are made of high corrosion-resistant materials e.g. Super Duplex