Akva Lux II VXi
Fully insulated substation for single-family, semi-detached and terraced houses.
Features and benefits
- Fully insulated substation for large single-family house
- Indirect heating, DHW heating based on flow principle
- Electronic control of heating (HE) temperature
- Innovative, energy-saving controller PTC2 + P in combination with high performance heat exchanger for on-demand water heating without no-load losses function
- Pipes connection in top or bottom of substation = Savings in installations costs
- Pipes and heat exchanger made of stainless steel, connections with EPDM gaskets
- Minimized risk of lime scale and bacteria formation
- Electrical wiring from factory - Plug & Play
- Capacity: up to 53 kW DHW , Radiator 10-34 kW, Floor heating 8 kW