MW Insulation jacket, MINERAL WOOL, S110-IS25-4000
181H1846
Length [mm]: 4000
181H1846
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 4000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S110 IS25 L4000 FEA DP MW |
Characteristic | Value |
|---|---|
| Model | S110-IS25-4000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 93 Kilogram |
| Net weight | 93 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.985 Cubic meter |