Danfoss logo
AVPL-product-category

AVPL

AVPL(-F) is a self-acting differential pressure controller primarily for use in district heating systems. The controller closes on rising differential pressure.

The controller has a control valve and an actuator with one control diaphragm.
​​​​​​​
It can be used on primary side of house substations for smaller systems such as one and two-family houses.
​​​​​​​
The controller could be used to control the differential pressure across radiator systems and similar systems to keep a constant differential pressure even with a variable system resistance kva and/or supply pressure Δp0.

Features and benefits

  • Maintains constant differential pressure for stable heating system performance.
  • Ideal for small systems like one‑ and two‑family houses.
  • Suitable for water and glycolic systems up to 120 °C.