PU Insulation jacket, PU-FOAM, D1-IT16-100
181H0004
Length [mm]: 100
181H0004
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 100.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S1 IT10 L100 FC PUR |
Characteristic | Value |
|---|---|
| Model | D1-IT16-100 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | PU Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.1 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 2.1 Kilogram |