
180F4257
180F4257
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Piston set APM S 22-32 x x2A |
Characteristic | Value |
|---|---|
| Product group | Energy Recovery Device |
| Product line | High-Pressure Pumps |
| Product Type | APM S 22-40 |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.515 Kilogram |
| Net weight | 8.694 Kilogram |
| Volume | 50.662 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255232223 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |