BOCK, Bearing component, Crankshaft
097B07869
Compressors spare parts, Crankshaft 34hub, Legacy BOCK ID: 07869
097B07869
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG12HG12 |
| Contains batteries | No |
| Description | Crankshaft 34hub |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07869 |
| Material Description | Crankshaft 34hub |
Characteristic | Value |
|---|---|
| material no. of component | 0.7070 |
| material of component | GJS-700-2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Crankshaft |
| type of component | crankshaft |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.48 Kilogram |
| Net weight | 1.48 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891001 |