BOCK, Connector, Valve
097B07848
Compressors spare parts, Valve body SU/CR92, Legacy BOCK ID: 07848
097B07848
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG22 AHG34 AHG34-2 A |
| Contains batteries | No |
| Description | Valve body SU/CR92 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07848 |
Characteristic | Value |
|---|---|
| Material Description | Valve body SU/CR92 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
| type of component | capacity regulator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 352 Gram |
| Net weight | 352 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162584941 |