
Pumps, BFP 20, Biofuel blend: 10
071N1181
Product Type: BFP 20, Biofuel blend: 10, Rotation: R, Nozzle/pressure outlet: L
071N1181
Product specifications
Characteristic | Value |
|---|---|
| 1 or 2 stage | 1 |
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | -20 °C |
| Approval | UL |
| Biofuel blend | 10 |
| Capacity [l/h] | 24.00 L/h |
| Capacity group | 0-24 |
| Capacity range [l/h] [Max] | 24 L/h |
| Capacity range [l/h] [Min] | 0 L/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Closing function | None |
| Comments | Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump. |
| Contains batteries | No |
| Definition point [l/h] | 2800 min-1, 10 bar, 4.3 cSt |
| Description | Oil pump BFP 20 R5L, 2 pipes |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Factory pressure setting [bar] | 5.5 bar |
| Filter type | None |
| Flats/key on the shaft | 1 flat |
| Gearset | 5 |
| Material Description | Oil pump BFP 20 R5L, 2 pipes |
| Media temperature [°C] [Max] | 70 °C |
| Media temperature [°C] [Min] | 0 °C |
| Nozzle/pressure outlet | L |
Characteristic | Value |
|---|---|
| Number of stages | 1 |
| Oil pump speed [op/min] | 3450 op/min |
| Oil type | Kerosene/Light oil |
| Packing format | Pallet pack |
| Pipe connection | 2 pipes |
| Power consumption [W] | 42.0 W |
| Pressure [bar] [Max] | 20.00 bar |
| Pressure [bar] [Min] | 7.00 bar |
| Pressure feed line [bar] [Max] | 2 bar |
| Pressure kerosene [bar] [Max] | 12 bar |
| Product group | Pumps |
| Product line | Burner Components |
| Product Type | BFP 20 |
| Quantity per packing format | 300 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Rotation | R |
| SCIP dossier no. | 9080a720-2824-477a-b35e-9275ee911dd9 |
| SCIP dossier product name | Oil pump BFP 20 |
| Serie | BFP |
| Shaft diameter [mm] | 7.886 mm |
| Starting torque [Nm] [Max] | 0.10 N-m |
| Storage temperature [°C] [Max] | 70 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Suction Line Vacuum [bar] [Max] | 0.4 bar |
| UL mark | Yes |
| Viscosity [cSt] [Max] | 12.0 cSt |
| Viscosity [cSt] [Min] | 1.3 cSt |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.253 Kilogram |
| Net weight | 0.991 Kilogram |
| Volume | 1.517 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255221654 |
| Proposition 65 | Cancer and Reproductive Harm |