
Optyma™, OP-MGMD038MTA02E
114X5418
Segment usage: Medium Back Pressure, Refrigerants: R22, Compressor power supply [V]: 400/3/50
114X5418
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 50Hz [m³/h] | 1600 m³/h |
| Applications | MBP |
| Approval | CEEAC |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Compressor model | MT022-4 |
| Compressor power supply [V] | 400/3/50 |
| Condenser type | C3 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-MGMD038MTA02E |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | E |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan current @ 50Hz [A] | 0.32 A |
| Fan power consumption @ 50Hz [W] | 75 W |
| Fan power supply [V/Ph/Hz] | 230/1/50 |
| Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
| Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
| Frequency [Hz] | 50 Hz |
| High value of nominal voltage at 50Hz [V] | 400 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| In scope of WEEE | No |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
| Length [mm] | 500.0 mm |
| Liquid line connection [in] | 1/2 in |
| Low value of nominal voltage at 50Hz [V] | 400 V |
Characteristic | Value |
|---|---|
| Material Description | OP-MGMD038MTA02E CONDENS. UNIT |
| MBP Cooling capacity [kW] (R22) | 2.24 kW |
| MBP Cooling capacity range [kW] (R22) | 1.5 to 3.7 kW |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| MCC | 6 A |
| Model number | OP-MGMD038MTA02E |
| No. of phases (compressor) | 3 |
| No. of phases (fan) | 1 |
| Number of fans | 2 |
| Phase | 3 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ A02 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | CE |
| Refrigerants | R22 |
| RLA | 4.3 A |
| SCIP dossier no. | 714177d5-8280-470c-a384-b0f83b61cf80 |
| SCIP dossier product name | OPTYMA A02 C3 |
| Segment usage | Medium Back Pressure |
| Suction connection size [in] | 1/2 in |
| Technology | Reciprocating |
| Total height [mm] | 392.0 mm |
| Version | A02 |
| VersionDescription | A02 : Optyma with receiver + stop valve + universal pressure switch (KP-17WB) + flexible hoses + electrical box |
| Voltage 50Hz [V] | 400 V |
| Voltage 50Hz [V] [Max] | 400 V |
| Width [mm] | 700.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 43.4 Kilogram |
| Net weight | 38.4 Kilogram |
| Volume | 282.75 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428563710 |
| Proposition 65 | Cancer and Reproductive Harm |