
Condenser, J8
191U0744E
MCHE, J8 Coil + Fan shroud
191U0744E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | MCHE, J8 Coil + Fan shroud |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Condenser |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | MCHE + SHROUD J8 LBZ215-315 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | J8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.16 Kilogram |
| Net weight | 15.45 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.952 Liter |