BOCK, Fan motor
097B07233
Condensing units spare parts, Fan blade ø345 5bl. ecru, Legacy BOCK ID: 07233
097B07233
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Fan blade ø345 5bl. ecru |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07233 |
Characteristic | Value |
|---|---|
| Material Description | Fan blade ø345 5bl. ecru |
| Product group | Condensing units spare parts |
| Product line | Danfoss BOCK® |
| Product name | Fan system |
| Product Type | Fan motor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 500 Gram |
| Net weight | 500 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891582 |