Danfoss logo
DST P310-product-category

DST P310

The DST P310 pressure sensor is equipped with a powerful ARM processor enabling enhanced calibration accuracy and self diagnostic features. This hermetically sealed sensor is suitable for use with all refrigerants and can be applied to the most demanding of applications, such as :

  • Chillers
  • Transport refrigeration
  • Commercial refrigeration
  • Variable speed HVAC
  • Heat pumps
  • Food Retail

This flexible pressure transmitter program covers different output signals, absolute or gauge (relative) versions, measuring ranges and a wide range of pressure and electrical connections.

​​​​​​​A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most demanding refrigeration requirements.
​​​​​​​

Features and benefits

  • Robust and reliable Piezo Silicon MEMS technology
  • Fully welded, hermetically-tight media interface & stainless steel design for improved long-term reliability & use with known and future refrigerants
  • ATEX Zone 2 (depending upon operating temperature)
  • High default accuracy (typically ±1% TEB) enabling precise system control.
  • Self-diagnostic feature allows for sensor failure detection and improved machine up-time.
  • Excellent long-term stability and reliability of sensor signal over lifetime
  • Flexible product platform allowing user defined configurations (i.e. output signal, connections, cables) & custom sensor calibration

DST P310 pressure transmitter

DST P310 pressure transmitter is a smart sensor built for reliability, efficiency, and scalable performance

The DST P310 pressure transmitter is a robust smart sensor engineered to provide state-of-the-art reliability in harsh environments and conditions. A highly flexible solution, the sensor is available with a wide variety of electrical connectors and pressure ports.

View the 3D model

Product Highlights

  • Reliability
    Fit-and-forget construction with a fully welded design that provides superb media compatibility without the use of any sealing materials (depending on pressure port).
    Long-term stability through the well-known sensing element design.
  • High Performance
    With a +/-1% Total Error Band accuracy across the application-focused temperature range and customizable calibration profiles, a more efficient superheat control is achieved.
    Robust, shock- and vibration-resistant solution with high electromagnetic compatibility.

  • Diagnostics
    Automatic failure detection enables fast troubleshooting and root cause analysis, significantly reducing machine downtime.

  • Digital Innovation
    Intelligent sensor electronics lay the groundwork for future connectivity with a smart interface between the sensor signal conditioning and digital communication protocols.

  • Partnership + Application Expertise
    Decades of frontline market experience combined with industry-leading innovations mean we are committed to supporting your journey now and into the future.

Approvals

  • CE marked
  • RoHS compliant
  • UL
  • ATEX
  • EAC