MW Insulation jacket, MINERAL WOOL, S67-IS10-1500
181H1494
Length [mm]: 1500
181H1494
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 1500.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S67 IS10 L1500 DP MW |
Characteristic | Value |
|---|---|
| Model | S67-IS10-1500 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 32 Kilogram |