MW Insulation jacket, MINERAL WOOL, S8A-IS16-400
181H0120
Length [mm]: 400
181H0120
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN32 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 400.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S8a IS16 L400 FC MW |
Characteristic | Value |
|---|---|
| Model | S8A-IS16-400 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.3 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 11.3 Kilogram |