Danfoss logo
 OP-LGQN096NTA02E - OP-LGQN108NTA02E - OP-LGQN136NTA02E - OP-MGRN108MTA02E - OP-MGRN121MTA02E - OP-MGRN136MTA02E

Optyma™, OP-MGRN121MTA02E

114X5746

Segment usage: Medium Back Pressure, Refrigerants: R407C; R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50

Product specifications

Characteristic
Value
Air flow @ 50Hz [m³/h]3450 m³/h
ApplicationsMBP
ApprovalCEEAC
CE markYes
China RoHS complianceOut of scope
Compressor modelMTZ072-4
Compressor power supply [V]400/3/50
Condenser typeN8
Connection typeSolder
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-MGRN121MTA02E
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeE
EU RoHS complianceOut of scope
FamilyOptyma™
Fan blade size [mm]350.000 mm
Fan cowl/grill typeCowl
Fan current @ 50Hz [A]0.35 A
Fan power consumption @ 50Hz [W]75 W
Fan power output @ 50Hz [W]159 W
Fan power supply [V/Ph/Hz]230/1/50
Fan voltage @ 50Hz (max) [V] [Max]230 V
Fan voltage @ 50Hz (max) [V] [Min]207 V
Frequency [Hz]50 Hz
High value of nominal voltage at 50Hz [V]440 V
HMBP Cooling capacity [kW] (R513A/R134a)6.04 kW
HMBP Cooling capacity range [kW] (R513A/R134a)3.7 to 7 kW
LBP Cooling capacity range [kW] (R452A)Not available for this condition / refrigerant
Length [mm]870.0 mm
Liquid line connection [in]1/2 in
Low value of nominal voltage at 50Hz [V]360 V
Characteristic
Value
LRA85 A
Material DescriptionOP-MGRN121MTA02E
MBP Cooling capacity [kW] (R449A)9.62 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)8.3 to 17 kW
MCC19.7 A
Model numberOP-MGRN121MTA02E
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ A02
REACH Candidate List substancesLead (CAS no. 7439-92-1)N,N-dimethylacetamide (CAS no. 127-19-5)
Receiver approvalCE
Receiver volume [L]7.3 L
RefrigerantsR134aR407AR407CR407FR448AR449AR513AR404AR452AR507A
RLA12.6 A
SCIP dossier no.2553b593-9811-4eed-b623-3d4d722e6cd1
SCIP dossier product nameOPTYMA A02 N8 V
Segment usageMedium Back Pressure
Sound power @ 50Hz [db(A)]82 dBA
Suction connection size [in]1-1/8 in
Total height [mm]694.0 mm
VersionA02
VersionDescriptionA02 : Optyma with receiver + stop valve + universal pressure switch (KP-17WB) + flexible hoses + electrical box
Voltage 50Hz [V]360 V
Voltage 50Hz [V] [Max]440 V
Width [mm]1500.00 mm

General specifications

Characteristic
Value
Gross weight139.252 Kilogram
Net weight120 Kilogram
Volume1752.135 Liter
Characteristic
Value
EAN/UPC5702428562973
Proposition 65Cancer and Reproductive Harm