
M-Cal Compact
087G5302
M-Cal 447/1,5/forward/DN15/Pulse
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
087G5302
Product specifications
Characteristic | Value |
|---|---|
| Ambient class | E1 / M1 |
| Ambient humidity [% RH] [Max] | 93 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Application | Heating |
| Approval standard | MID DE-07-MI004-PTB030 |
| Battery lifetime [Years] | 12 yr |
| Connection types | Thread |
| Description | M-Cal 447/1,5/forward/DN15/Pulse |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 15 mm |
| Energy unit | kWh |
| Flow measuring principle | Mechanical (Multi-jet) |
| Flow rate [m³/h] | 1.50 m³/h |
| Flow rate [m³/h] [Max] | 3.00 m³/h |
| Flow rate [m³/h] [Min] | 0.02 m³/h |
| Interface module slot 1 | pulse output |
| Material Description | M-Cal 447/1,5/forward/DN15/Pulse |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 90 °C |
| Media temperature [°C] [Min] | 5 °C |
| Mounting version | Forward |
| Permissible media | Water (AGFW FW510) |
| Pressure nominal [bar] | 16 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | M-Cal Compact |
| Protection class calculator | IP54 |
| Protection class flow sensor | IP54 |
| Storage temperature [°C] [Max] | 55 °C |
| Storage temperature [°C] [Min] | -20 °C |
| Supply voltage type | battery |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor mounting | Direct |
| Temperature sensors cable length [m] | 1.5 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.85 Kilogram |
| Net weight | 0.85 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.774 Liter |
| EAN/UPC | 5710104051697 |