
Program. controller, 15 relays, MCX15B
080G0036
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G0036
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.003 |
| 1 Primary battery weight Kg | 0.003 |
| Analog inputs (AI) [pc] | 10 pc |
| Analog outputs (AO) [pc] | 6 pc |
| Approval | CECMIMEACGOST RUL |
| Battery qty | 1 |
| Battery type or Name | Lithium coin cell (CR1620) |
| Buzzer | Yes |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Communication type | CANBUSMODBUSRS485 |
| Connector kit Code No. | 080G0181 |
| Connector kit included | Yes |
| Contains batteries | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Digital inputs (DI) [pc] | 18 pc |
| Digital outputs (DO) [pc] | 15 pc |
| Display type | LCD |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Enclosure rating IP | IP40 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 50/60 Hz |
| Function | Programmable controller |
| Identical product | 080G0126 |
| In scope of WEEE | Yes |
| Material Description | DEL MCX15B Elect.Control 24V LCD RS485 S |
| Mounting method | DIN rail |
| Packing format | Multi pack |
| Power consumption [W] | 12.0 W |
| Product accessories | Electron. control accessories |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Program. controller, 15 relays |
| Product Type | MCX15B |
| Quantity per packing format | 8 pc |
| REACH Candidate List substances | No |
| Real time clock | Yes |
| Serviceable | No |
| Supply voltage [V] AC | 24 V |
| Supply voltage [V] DC | 24.00 V |
| Type designation | MCX15B |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.026 Kilogram |
| Net weight | 0.97 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.974 Liter |
| EAN/UPC | 5702428145695 |