
Termix VVX-I FI, Type 2-3, Heating controller name: ECL 120, DHW controller name: IHPT
144H0082
Product Type: Termix VVX-I FI, Type 2-3, 16 bar, 120 °C, ECL 120, VM2, AMV 10, IHPT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Termix VVX-I FI
144H0082
Product specifications
Characteristic | Value |
|---|---|
| Application type | Indirect Heating & Instantaneous DHW |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered steel sheet |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 1.0 bar |
| Depth with cover [mm] | 430 mm |
| Depth without cover [mm] | 375 mm |
| Description | Termix VVX-I 2-3 with ECL Comfort 110* |
| DG Indicator Profile | Not relevant for dangerous goods |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW circulation | Extra |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW control valve kvs value [m3/h] | 3.00 m³/h |
| DHW controller name | IHPT |
| DHW HEX type | XB06H-1 40 G3/4" HP |
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heating Actuator | AMV 10 |
| Heating control type | Electronic + delta p controller |
| Heating Control valve | VM2 |
| Heating controller name | ECL 120 |
| Heating HEX type | XB06H-1 40 G3/4" HP |
| Height with cover [mm] | 800 mm |
| Height without cover [mm] | 800 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix VVX-2-3 XB06HP/XB06HP/ECL110/Kapp |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix VVX-I FI |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1ef49742-8ff2-4d50-830d-a8a5c2604484 |
| SCIP dossier product name | Termix VVX-2-3 XB06HP/XB06HP/ECL110/Kapp |
| Station size type | Type 2-3 |
| Supply temperature construction [˚C] | 120 °C |
| Supply voltage [V] | 230.0 V |
| UL mark | No |
| Width with cover [mm] | 540 mm |
| Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 29 Kilogram |
| Volume | 0.159 Cubic meter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560909672 |
| Proposition 65 | Cancer and Reproductive Harm |