BOCK, Connector, Flange
097B51752
Compressors spare parts, Blank flange 9mm, Legacy BOCK ID: 51752
097B51752
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | FK30FK40FK50 |
| Contains batteries | No |
| Description | Blank flange 9mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51752 |
Characteristic | Value |
|---|---|
| Material Description | Blank flange 9mm |
| material no. of component | 1.0038 |
| material of component | S235JR |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890516 |