BOCK, Housing, Cover
097B50515
Compressors spare parts, Motor cover, Legacy BOCK ID: 50515
097B50515
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Motor cover |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50515 |
Characteristic | Value |
|---|---|
| Material Description | Motor cover |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.75 Kilogram |
| Net weight | 1.75 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162561775 |