Spare part, IPS 8, Condenser coil
084H5066
Product Type: Spare part, Used for product: IPS 8, Type designation: Condenser coil
084H5066
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | IPS 8 Sparepart condensercoil NAM S-P |
| Packing format | Single pack |
| Parts included | BoltsWashers |
| Product group | Air purger spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| Type designation | Condenser coil |
| Used for product | IPS 8 |
| Used for product comments | Only for 084H5003 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.787 Kilogram |
| Net weight | 5.257 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 64.512 Liter |
| EAN/UPC | 5715162412022 |